IESNA:LM-63-2002
[TEST]P1056506
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125R3DRP-H1090D927-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 5, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1931
TILT=NONE
1 -1 1 37 5 1 1 0.390833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1068.5 1060.5 1055.6 1047.7 1035.8 1021 1004.2 983.4 959.6 935.9
908.2 878.5 847.8 815.2 780.6 745.9 709.3 673.7 636.1 597.5
558 518.4 478.8 439.3 398.7 358.1 316.6 275 231.5 189.9
152.4 114.8 80.1 48.5 20.8 4 0
1068.5 1071.4 1063.5 1053.6 1037.8 1018 995.2 969.5 940.8 910.2
877.5 841.9 805.3 766.7 727.1 686.6 645 602.5 560 515.4
471.9 428.4 383.9 340.3 295.8 252.3 207.8 167.2 127.6 92
59.4 35.6 20.8 10.9 5.9 2 0
1068.5 1062.5 1052.6 1034.8 1012.1 986.3 956.7 922 886.4 846.9
804.3 760.8 715.3 667.8 619.3 571.8 520.4 471.9 423.4 374.9
327.5 282.9 237.4 194.9 154.3 119.7 86.1 62.3 48.5 34.6
23.7 16.8 11.9 7.9 4.9 2 0
1068.5 1063.5 1049.7 1027.9 1002.2 970.5 935.9 895.3 851.8 803.3
754.8 703.4 651 597.5 544.1 491.7 438.3 387.8 338.3 291.8
246.3 202.8 164.2 128.6 95 78.2 63.3 48.5 36.6 26.7
19.8 14.8 10.9 6.9 4 2 0
1068.5 1064.5 1054.6 1030.9 1001.2 969.5 930.9 887.4 838.9 789.5
736 680.6 626.2 571.8 515.4 462 407.6 360.1 311.6 265.1
222.6 182 144.4 110.8 90 74.2 59.4 45.5 33.6 25.7
19.8 14.8 10.9 6.9 4 2 0
